X5601_2: Safe digital inputs
The following table provides information about this connection:
Function |
---|
Safe digital inputs |
Connection type |
---|
M12, 5-pin, female, A‑coded |
Wiring diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | F-SS0 | DC 24 V sensor supply |
2 | F-DI03 | Safe digital input F-DI03 |
3 | GND | Reference potential |
4 | F-DI02 | Safe digital input F-DI02 |
5 | F-SS1 | DC 24 V sensor supply |