X5505: Safe Disconnection – output

WARNING

Disabling of the safety-related disconnection of further devices due to parasitic voltages when using an STO jumper plug.
Severe or fatal injuries.
- Only use the STO jumper plug when all incoming and outgoing STO connections have been removed from the device.
The following table provides information about this connection:
Function |
---|
Connection for safe torque off (STO, 3-core) |
Connection type |
---|
M12, 5-pin, male, A-coded |
Connection diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | res. | Reserved |
2 | F_STO_P2 | F_STO_P2 connection |
3 | res. | Reserved |
4 | F_STO_P1 | F_STO_P1 connection |
5 | F_STO_M | F_STO_M connection |
Additional information