Technical data according to UL
Unit | Braking resistor | |||||||
---|---|---|---|---|---|---|---|---|
BW100- | BW050- | BW033- | BW017- | BW014- | BW011- | |||
Function | – | Dissipation of regenerative energy | ||||||
Degree of protection | – | IP65 | ||||||
Mounting position | – | Flatpack resistor | ||||||
Size | – | 0 | 1 | 2 | ||||
Resistance | Ω | 100 | 50 | 33.3 | 16.7 | 14.3 | 11.1 | |
Continuous braking power | kW |
| ||||||
100% cdf | 0.24 | 0.48 | 0.72 | 1.44 | 1.68 | 2.16 | ||
50% cdf | 0.5 | 1 | 1.5 | 3 | 3.5 | 4.5 | ||
25% cdf | 1 | 2 | 3 | 6 | 7 | 9 | ||
12% cdf | 2.2 | 4.4 | 6.6 | 13.2 | 15.4 | 19.8 | ||
6% cdf | 3.6 | 7.2 | 10.8 | 21.6 | 25.2 | 32.4 | ||
3% cdf | 6 | 12 | 18 | 36 | 42 | 54 | ||
2% cdf | 7.7 | 15.4 | 23.1 | 46.2 | 53.9 | 69.1 | ||
Peak braking power | kW | 9.4 | 18.8 | 28.3 | 56.4 | 65.9 | 84.8 | |
Dimensions W × H × D | mm | 320 × 70 × 106 | 550 × 105 × 230 | 550 × 158 × 330 |