Size 3 without MOVILINK® DDI interface (MPX23A-..-CA-C)
The following figure shows the plug connector positions for MOVIPRO® technology size 3 without MOVILINK® DDI interface:

[A] | → | Connections Safety technology and external encoder |
[B] | → | Connections Inputs and outputs |
[C] | → | Connections Communication |
[1] | X4142 | Connection for engineering interface (optional) |
[2] | X2303 | Braking resistor connection |
[3] | X1214 | AC 400 V input/DC 24 V supply for interface box |
or | ||
X1213 | AC 400 V input/DC 24 V supply | |
[4] | X2016_2 | Connection of 2nd motor (optional) |
[5] | X2016, | Motor connection |
[6] | X5111 | Connection for external fan (only for devices with a nominal output current of 32 A) |
[7] | X3011 | Motor encoder connection |
[8] | – | External fan (optional, only for devices with a nominal output current of 32 A) |
