Assignment of terminal strip X1 of the interface box


Terminal strip X1 (power input terminal strip) | ||
---|---|---|
No. | Signal | Function |
[1] | VO24 | DC 24 V output |
[2] | GND | Reference potential/DC 24 V output |
[3] | +24V_C | DC 24 V input |
[4] | 0V24_C | 0V24 reference potential – input |
[5] | HT1 | Auxiliary terminal for additional voltage levels |
[6] | HT2 | Auxiliary terminal for additional voltage levels |
[7] | L1 | Line connection, phase 1 |
[8] | L2 | Line connection, phase 2 |
[9] | L3 | Line connection, phase 3 |
[10] | PE | Protective earth connection |