Stop by setpoint function
Parameter | Index | Possible values | Meaning |
|---|---|---|---|
Activation DT1 | 8570.001 | 0hex | Deactivated |
1hex | Activated | ||
Stop setpoint DT1 | 8570.002 | 1dec | 1 min-1 |
Start offset DT1 | 8570.003 | 1dec | 1 min-1 |
Activation DT2 | 8571.001 | 0hex | Deactivated |
1hex | Activated | ||
Stop setpoint DT2 | 8571.002 | 1dec | 1 min-1 |
Start offset DT2 | 8571.003 | 1dec | 1 min-1 |