Using a MOVI-C® CONTROLLER

The "Update configuration" function can be started using the MOVISUITE® engineering software at any time, usually after completed startup of the devices and the controller.

Using this function, all parameter and configuration settings of the devices and the controller are saved on the memory card of the controller and are provided with a checksum.

When the controller is switched on, the data on the memory card and the data on the connected device are compared in a test to see if they match. In case a defective device has been replaced previously, the controller recognizes that the data on the memory card does not match the data of the new device. In this case, the controller loads the data of the memory card to the device.

In addition, changes in the device that have not been saved using the "Update configuration" function are overwritten. The process is performed automatically.

If the data management (axis data set recovery) of the MOVI-C® CONTROLLER is used, the parameter and configuration settings of the controller are always transferred to the inverter.