Multi-motor drive of asynchronous motors

Multi-motor drive means the electrical parallel connection of several identical asynchronous motors at 1 inverter, that are rigidly and mechanically coupled and drive a load.

Parallel operation of several identical asynchronous motors is possible provided the strict compliance with the following conditions:

  • Only use gearmotors of the same type and with the same winding data.
  • The rotor position of the individual motors must not differ by more than the following mechanical angle:
  • Zp × Δφmech_max < 20°
  • Zp = Number of motor pole pairs
  • Δφmech_max = Maximum torsion angle of the shaft connection in regard of the motor shaft
  • This must be ensured by the mechanics, even for maximally different torque loads of the motor shafts.

The maximum number of motors depends on the control mode:

Control mode

Number of motors

V/f

64

VFCPLUS

10