Double conductor, with conductor end sleeve, flexible, with or without plastic collar
Inverter | Terminal | Terminal type | Stripping length in mm | Double conductor, same cross section in mm2, Twin conductor end sleeve | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
With | Without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
Size 0S | X1 | Screw terminal | 8 | 0.5 | 1 | 0.25 | 1 |
Size 0L | X1 | 10 | 0.25 | 2.5 | 0.25 | 1.5 | |
Size 0S | X2 | 8 | 0.5 | 1 | 0.25 | 1 | |
Size 0L | X2 | 10 | 0.25 | 2.5 | 0.25 | 1.5 | |