"DRIVE" LED
The following frequencies always refer to a certain period duration, i.e. a phase-in and phase-out of the LED, and not to the entire pattern. For states in which the LED lights up in multiple colors, the following pattern is used:
Color 1 → off → color 1 → off → color 2 → off → color 2 → off = 4 periods
LED | Operating state | Meaning | Measure |
|---|---|---|---|
Off | Not ready for operation | The supply and/or backup voltage is not connected. | Enable voltage. |
Yellow Flashing, 4 Hz | Not ready for operation | Initialization phase/system startup | Wait until the procedure is complete. |
Yellow Pulse 250 ms on, 5 s off | Not ready for operation | The inverter is in standby mode. | Exit standby mode. |
Red Flashing, 1 Hz | Not ready for operation | A fault occurred, the cause can be eliminated by the user. | Refer to chapter "Fault description" for possible measures. |
Red Permanently lit | Not ready for operation | A fault occurred, the cause cannot be eliminated by the user. | Refer to chapter "Fault description" for how to proceed further. |
Yellow/red Flashing with changing colors, 0.5 Hz (2 × yellow, 2 × red) | Ready | A warning is present. The output stage is inhibited. | Refer to chapter "Fault description" for possible measures. |
Green/red Flashing with changing colors, 0.5 Hz (2 × green, 2 × red) | Ready | A warning is present. The output stage is enabled. | Refer to chapter "Fault description" for possible measures. |
Green/yellow Flashing with changing colors, 4 Hz (2 × green, 2 × yellow) | Not ready for operation | Automatic startup is being performed via the MOVILINK®DDI interface. | Wait until the startup has been completed. |
Green/yellow Flashing with changing colors, 0.5 Hz (2 × green, 2 × yellow) | Ready Device inhibited | STO is active. | Deactivate STO. |
Yellow Flashing, 0.5 Hz | Not ready for operation | The system is not ready for operation. | Check the cause why "not ready" was issued using the MOVISUITE® engineering software, via the keypad or the controller. |
Yellow Flashing, 1 Hz | Ready State of manual mode/local mode/prioritized terminal control | The device is ready for operation, waiting for enable. | – |
Green Flashing, 1 Hz | Device enabled State of manual mode/local mode/prioritized terminal control | The output stage is enabled. | – |
Yellow Flashing, 2 Hz | Ready | The brake is released without drive enable. | – |
Yellow Permanently lit | Ready Device inhibited | The device is ready for operation, the output stage is inhibited. | – |
Green Flashing, 4 Hz | Device enabled Current limit active | The drive is at the current limit. | Reduce the load. |
Green Permanently lit | Device enabled | The output stage is enabled. | – |