"NS" LED

Status

Possible cause

Measure

Off

The device is switched off.

No DC 24 V supply.

  • Check the DC 24 V supply.
  • Switch on the device again.

The IP address is not set.

  • Set the IP address.

Green

Flashing

The connection to the Ethernet master has failed.

The device does not detect a connection to the Ethernet master (bus error).

  • Check the Ethernet connection of the device.
  • Check all Ethernet connections.

Green

Illuminated

The IP address is set. The Ethernet connection has been established.

Red

Flashing

The timeout time of the controlling connection has expired.

The status is reset by restarting communication.

  • Check the fieldbus connection.
  • Check the master/scanner.
  • Check all Ethernet connections.

Red

Illuminated

A conflict was detected during IP address assignment.

  • Check whether another device with the same IP address is available in the network.
  • Change the IP address of the device.
  • Check the DHCP settings for IP address assignment of the DHCP server (only when using a DHCP server).

Red/green

Flashing

The device is performing an LED test.

This state may only be active for a short time during startup.

The device has received the designated target unit network ID (TUNID).

The LED will keep flashing until the device has received the APPLY_TUNID service and the validation is successfully completed.