Calculation example
Given:
Peak braking power: 13 kW
Average braking power: 6 kW
Braking time: 7 s
Cycle duration: 28 s
Minimum permissible braking resistor value of the inverter: 47 ohm, see chapter Technical data.
Required:
BW.. braking resistor
Calculation:
1) Determine the cyclic duration factor
Cyclic duration factor cdf = braking time/cycle duration
Cyclic duration factor cdf = (7 s/28 s) × 100% = 25%
When selecting the braking resistor, note the assignment of inverter and braking resistor, see chapter Technical data and assignment to an inverter.
2) Determine the overload capacity
Determine the overload factor, e.g., for a wire resistor at a cyclic duration factor cdf of 25% from the respective diagram.
Overload factor k = 3.2
3) Calculate the braking power at 100% cdf
Braking power 100% cdf = average braking power/overload factor
Braking power 100% cdf = 6 kW/3.2 = 1.88 kW
The braking power of the braking resistor at 100% cdf must be ≥ 1.88 kW.
4) Select the braking resistor
Selected braking resistor: BW247-T.
Resistance value RBR = 47 Ω
Peak braking power: 14.3 kW, see chapter Technical data and assignment to an inverter.
Current-carrying capacity at 100% cdf: 2 kW