Agitator designs

All gear units in agitator design are equipped with an extended bearing hub especially suitable for mixing and agitating applications. Agitator gear units are based on 3 proven standard gear unit series by SEW‑EURODRIVE. Almost any agitating, mixing, blending, or kneading application from a wide range of industries is covered by one of the agitator designs of the gear unit.
For project planning, contact SEW‑EURODRIVE.
Advantages of agitator gear units
- FEM-optimized housing and a special agitator flange for particularly high permitted overhung loads
- No additional bearing for the agitator shaft required
- Shaft and flange dimensions are compatible with standard dimensions
- Many options and design variants for optimal adaptation to the application
- Gear units/gearmotors also available in explosion-protected design
- Global service provided by SEW-EURODRIVE
| Helical gear units | Parallel-shaft helical gear units | Helical-bevel gear units |
|---|---|---|---|
Sizes | 57 / 67 / 77 / 87 / 97 / 107 / 127 / 137 / 147 / 167 | 67 / 77 / 87 / 97 / 107 / 127 / 157 | 67 / 77 / 87 / 97 / 107 / 127 / 157 |
Gear unit ratio i | 4.29 – 289.74 | 3.87 – 281.71 | 5.20 – 197.37 |
Maximum output torque in Nm | 450 – 20000 | 870 – 20000 | 870 – 20000 |
Maximum permitted output overhung load in N | 4000 – 49600 | 35000 – 135000 | 20000 – 135000 |
Available options
- Double oil seal on the output end for additional protection against leakage.
- Grease nipple for relubrication of output shaft bearings
- The gear units use series housings and series gearing components. The special flange is bolted to the output end of the standard gear unit.
- Energy efficiency classes IE1 – IE4 for gearmotors
- Motor power range of 0.12 to 200 kW.
- AMS.. motor adapter for mounting IEC and NEMA motors
Also available for the FM../FAM... and KM../KAM.. series:
- Reinforced bearings also opposite the output end. These increase the permitted overhung load, particularly for high output speeds and low gear ratios.
- Drywell design with leak sensor prevents the product from being contaminated by leaking lubricant.
