Technical data Pt1000
Technical data | Value |
|---|---|
Bar length | 62.5 mm |
Measuring range | -40 to 130 °C |
Permitted oil temperature | -40 to 130 °C |
Accuracy | ± (Pt1000 + 0.2 K) |
Measuring element | 1 × Pt1000 to DIN EN 60751, class B, 4-wire connection |
Dynamic response T05/T09 (s) | 3/8 to DIN EN 60751 |
Ambient temperature | -25 to 80 °C |
Degree of protection, protection class | IP67, III |
Housing materials | V4A (1.4404) |
Materials in contact with the medium | V4A (1.4404) |
Connection | M12 plug-in connection; gold-plated contacts |