RF.., RM.., RZ..
Gear unit
| Fill quantity in liters | |||||
|---|---|---|---|---|---|---|
M1With compound gear units, the large gear unit must be filled with the larger oil quantity. | M2With compound gear units, the large gear unit must be filled with the larger oil quantity. | M3 | M4 | M5 | M6 | |
RF07 | 0.12 | 0.20 | ||||
RF17 | 0.25 | 0.55 | 0.35 | 0.55 | 0.35 | 0.40 |
RF27 | 0.25/0.40 | 0.70 | 0.50 | 0.70 | 0.50 | |
RF37 | 0.35/0.95 | 0.90 | 0.95 | 1.05 | 0.75 | 0.95 |
RF47 | 0.65/1.50 | 1.60 | 1.50 | 1.65 | 1.50 | |
RF57 | 0.80/1.70 | 1.80 | 1.70 | 2.00 | 1.70 | |
RF67 | 1.20/2.50 | 2.50/3.2 | 2.70 | 2.80 | 1.90 | 2.10 |
RF77 | 1.20/2.60 | 3.10/4.0 | 3.30 | 3.60 | 2.40 | 3.00 |
RF87 | 2.40/6.0 | 6.5/8.2 | 7.3 | 7.4 | 6.4 | 6.5 |
RF97 | 5.1/10.2 | 11.9 | 11.2 | 14.0 | 11.2 | 11.8 |
RF107 | 6.3/14.9 | 15.9 | 17.0 | 19.2 | 13.1 | 15.9 |
RF127 | 6.6/16.0 | 18.3 | 18.2 | 21.4 | 15.9 | 17.0 |
RF137 | 9.5/25.0 | 27.0 | 29.0 | 32.5 | 25.0 | |
RF147 | 16.4/42.0 | 47.0 | 48.0 | 52.0 | 42.0 | |
RF167 | 26.0/70.0 | 82.0 | 78.0 | 88.0 | 65.0 | 71.0 |