R.., R..F
Gear unit
| Fill quantity in liters | |||||
|---|---|---|---|---|---|---|
M1With compound gear units, the large gear unit must be filled with the larger oil quantity. | M2With compound gear units, the large gear unit must be filled with the larger oil quantity. | M3With compound gear units, the large gear unit must be filled with the larger oil quantity. | M4 | M5 | M6 | |
R07 | 0.12 | 0.20 | ||||
R17 | 0.25 | 0.55 | 0.35 | 0.55 | 0.35 | 0.40 |
R27 | 0.25/0.40 | 0.70 | 0.50 | 0.70 | 0.50 | |
R37 | 0.30/0.95 | 0.85 | 0.95 | 1.05 | 0.75 | 0.95 |
R47 | 0.70/1.50 | 1.60 | 1.50 | 1.65 | 1.50 | |
R57 | 0.80/1.70 | 1.90 | 1.70 | 2.10 | 1.70 | |
R67 | 1.10/2.30 | 2.40 | 2.80 | 2.90 | 1.80 | 2.00 |
R77 | 1.20/3.00 | 3.30 | 3.60 | 3.80 | 2.50 | 3.40 |
R87 | 2.30/6.0 | 6.5/8.1 | 7.4/7.2 | 7.4 | 6.4 | 6.6 |
R97 | 4.60/9.8 | 11.7 | 13.4 | 11.3 | 11.7 | |
R107 | 6.0/13.7 | 16.3 | 16.9 | 19.2 | 13.2 | 15.9 |
R127 | 6.4/17 | 18.3 | 18.2 | 22.0 | 16.8 | 17.9 |
R137 | 10.0/25.0 | 28.0 | 29.5 | 31.5 | 25.0 | |
R147 | 15.4/40.0 | 46.5 | 48.0 | 52.0 | 39.5 | 41.0 |
R167 | 27.0/70.0 | 82.0 | 78.0 | 88.0 | 66.0 | 69.0 |