Output seals
Sealing system | Recommended | Sealing system | Recommended | Material |
|---|---|---|---|---|
NBR Standard sealing system |
| Oil seal with dust lip | ≈ 10 000 h | High-quality NBR (nitrile butadiene rubber)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
FKM Sealing system for elevated temperatures |
| Oil seal with dust lip | ≈ 10 000 h | High-quality FKM (fluorocarbon rubber mixture)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
NBR/FKM Combination seal – premium sealing system for longer service life, especially at low temperatures |
| Combination seal comprising NBR oil seal with dust lip and FKM sine seal according to Fig. 5 | ≈ 20 000 h | High-quality NBR in combination with high-quality FKM (fluorocarbon rubber mixture)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
FKM/FKM Combination seal – premium sealing system for longer service life at elevated temperatures |
| Combination seal comprising FKM oil seal with dust lip and FKM sine seal according to Fig. 5 | ≈ 20 000 h | High-quality FKM (fluorocarbon rubber mixture)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
FKM + fleece On request: Sealing system for very demanding ambient conditions |
| Oil seal with dust lip and fleece disk based | ≈ 10 000 h | High-quality FKM (fluorocarbon rubber mixture)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
