Input seals
Sealing system | Recommended | Sealing system | Recommended | Material |
|---|---|---|---|---|
NBR Standard sealing system |
| Oil seal according to Fig. 1 | ≈ 10 000 h | High-quality NBR (nitrile butadiene rubber)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
FKM Sealing system for increased rotational speeds and/or increased temperatures |
| Oil seal with optimization based on Fig. 1 | ≈ 10 000 h | High-quality FKM (fluorocarbon rubber mixture)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
Premium Sine SealPremium Sine Seal is designated only for the A-side of the motor. An FKM oil seal is used on the B-side. Premium sealing system for longer service life |
| Premium Sine Seal according to Fig. 2 | ≈ 20 000 h | High-quality FKM (fluorocarbon rubber mixture)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
Premium Sine Seal conductivePremium Sine Seal is designated only for the A-side of the motor. An FKM oil seal is used on the B-side. Premium sealing system for longer service life with electrically conductive fleece to suppress bearing currents |
| Premium Sine Seal with electrically conductive properties based on Fig. 3 | ≈ 10 000 h | High-quality FKM (fluorocarbon rubber mixture)Nitrile butadiene rubber and fluorocarbon rubber in accordance with SEW‑EURODRIVE specification 97 118_15. |
