Helical-bevel gear units
Designation | |
|---|---|
K.. | Foot-mounted design, output shaft with key |
KA..B | Foot-mounted design, hollow shaft with keyway |
KAF..B | B5 flange-mounted design, foot-mounted design, hollow shaft with keyway |
KF..B | B5 flange-mounted design, foot-mounted design, output shaft with key |
KH..B | Foot-mounted design, hollow shaft with shrink disk |
KHF..B | B5 flange-mounted design, foot-mounted design, hollow shaft with shrink disk |
KV..B | Foot-mounted design, splined hollow shaft to DIN 5480 |
KF.. | B5 flange-mounted design, output shaft with key |
KAF.. | B5 flange-mounted design, hollow shaft with keyway |
KHF.. | B5 flange-mounted design, hollow shaft with shrink disk |
KVF.. | B5 flange-mounted design, splined hollow shaft to DIN 5480 |
KA.. | Hollow shaft with keyway |
KH.. | Hollow shaft with shrink disk |
KT.. | Hollow shaft with TorqLOC® hollow shaft mounting system |
KV.. | Splined hollow shaft according to DIN 5480 |
KZ.. | B14 flange-mounted design, output shaft with key |
KAZ.. | B14 flange-mounted design, hollow shaft with keyway |
KHZ.. | B14 flange-mounted design, hollow shaft with shrink disk |
KVZ.. | B14 flange-mounted design, splined hollow shaft to DIN 5480 |
KM.. | B5 flange-mounted design with extended bearing hub, output shaft with key |
KAM.. | B5 flange-mounted design with extended bearing hub, hollow shaft with keyway |