Parallel-shaft helical gear units
Designation | Description |
|---|---|
F.. | Foot-mounted design, output shaft with key |
FA..B | Foot-mounted design, hollow shaft with keyway |
FH..B | Foot-mounted design, hollow shaft with shrink disk |
FV..B | Foot-mounted design, splined hollow shaft to DIN 5480 |
FF.. | B5 flange-mounted design, output shaft with key |
FAF.. | B5 flange-mounted design, hollow shaft with keyway |
FHF.. | B5 flange-mounted design, hollow shaft with shrink disk |
FVF.. | B5 flange-mounted design, splined hollow shaft to DIN 5480 |
FA.. | Hollow shaft with keyway |
FH.. | Hollow shaft with shrink disk |
FT.. | Hollow shaft with TorqLOC® hollow shaft mounting system |
FV.. | Splined hollow shaft to DIN 5480 |
FZ.. | B14 flange-mounted design, output shaft with key |
FAZ.. | B14 flange-mounted design, hollow shaft with keyway |
FHZ.. | B14 flange-mounted design, hollow shaft with shrink disk |
FVZ.. | B14 flange-mounted design, splined hollow shaft to DIN 5480 |
FM.. | B5 flange-mounted design with extended bearing hub, output shaft with key |
FAM.. | B5 flange-mounted design with extended bearing hub, hollow shaft with keyway |