Position motor terminal box and foot for gearmotors with motor option /FM
With gearmotors, the motor is designed as flange-mounted motor for mounting to gear units. It is also possible to provide the motor with feet that can be used for customer components. The load values of the feet are available from SEW-EURODRIVE on request. The position of the foot must be specified in the order.
The following figure shows the possible positions of the terminal box and the feet for gearmotors with motor option FM.

[1] | Terminal box positions |
[2] | Foot positions |
*) | If not specified otherwise in the order, the gearmotor is delivered with foot position B (90°) and terminal box position R (0°). |
For motors in size 63 the foot is always positioned at 90° and the terminal box at 270°.
The foot on the motor is not suited to attach a complete gearmotor.
Example: Gearmotor with motor option /FM:

Order information on mounting position of the complete drive, foot positions, terminal box and cable bushing:
Mounting position | M1 |
|
Terminal box position: | R (0°) |
|
Cable bushing: | X |
|
Foot position: | T (270°) |
|
