Sample orders
Type (examples) | Mounting position | Shaft position | Flange position | Position of | Cable bushing position | Output direction of rotation |
|---|---|---|---|---|---|---|
K47 DRN71M4/RS | M2 | A | – | 0° | "X" | Right |
SF77 DR2S90L4 | M6 | AB | AB | 90° | "3" | – |
KA97/II2GD EDRN132M4/2GD | M4 | B | – | 270° | "2" | – |
KH107 DRN160M4 | M1 | A | – | 180° | "3" | – |
KAF67AMS90 | M3 | A | B | – | – | – |
R67 DR2S80M4 | M1 | – | – | 90° | "X" | – |
KA29/II2GD EDRN90L4/3G | M4 | B | – | 270° | "2" | – |