Technical data
CFL21A fieldbus interface for POWERLINK | |
|---|---|
Power consumption | 2 W |
Automatic baud rate detection | Yes, full duplex |
Supported baud rate | 100 Mbaud |
Connection technology | 2 × RJ45 |
XDD file name | SEW-MOVI-C-MOVIDRIVE.xdd |
Application profiles | CiA402 |
Manufacturer ID | 59hex |
Device family | MOVI-C® |
Application protocols | POWERLINK, SEW Application Services |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Port numbers used | Port overview, see Online Support |
Maximum cable length | 100 m |