Technical data of braking resistors with support plate for mounting rail installation
Braking resistor | Unit | CLH51A/BW4 | CLH51A/BW2 | CLH51A/BW072-001 | CLH51A/BW100-001 | CLH61A/BW027-001 | CLH61A/BW047-001 |
|---|---|---|---|---|---|---|---|
Part number | – | 28290100 | 28290119 | 28290127 | 28290135 | 28290151 | 28290178 |
Current-carrying capacity at 100% cdf | kW | 0.025 | 0.1 | ||||
Resistance value RBW | Ω | 88 | 175 | 72 | 100 ±10% | 27 | 47 |
Tripping current IF | A | – | – | 0.9 | 0.8 | 1.5 | 1.1 |
Design | – | PTC | Flatpack resistor | ||||
Power connections | – | Single conductor | |||||
Wire length | mm | 170 | 510 | ||||
Cable cross section | mm2 | 0.75 | 1.5 | ||||
Tightening torque | Nm | – | – | – | – | – | – |
PE connection | – | – | – | – | – | – | – |
Tightening torque PE | Nm | – | – | – | – | – | – |
Degree of protection according to EN 60529 | – | IP20 | IP65 | ||||
Ambient temperature ϑamb | °C | -20 – +40 | -20 – +40 (reduction 5% PN/10 K to +80 °C) | ||||
Mass | kg | 0.08 | 0.3 | ||||
The braking resistors with CLH51A and CLH61A support plate are supplied as a combination of support plate and integrated braking resistor. There is a choice of braking resistors with different ratings for each support plate.
Braking resistors mounted to the support plate may not achieve the load capacity specified in the table at 100% cdf. The specifications for the nominal power of the inverter can be observed in submounted operation at 4 kHz, 40 °C and 400 V.