Fault 20 Device monitoring
Fault: 20.1 (1401hex | 5121dec) Description: Supply voltage fault | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Internal electronics supply voltage or externally connected DC 24 V supply voltage not within permitted voltage range. | – Check the voltage level of the external DC 24 V supply voltage and check for correct connection. – Acknowledge the fault. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
24 V power supply unit overloaded. | Check the project planning for the power demand. | |
Fault: 20.2 (1402hex | 5122dec) Description: Supply voltage overloaded | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The current load on the current paths of the DC 24 V supply voltage inside the device is too high. The signal outputs of the device were therefore de-energized. | – Remove all external consumers: – at the digital outputs of the basic device – at any options that may be present – at all encoder connections – at other consumers at the DC 24 V output voltage terminals – Acknowledge the fault. – Reconnect the consumers with the device, one after the other, until the fault message appears once again. – Connect a consumer with a lower current consumption or eliminate the short circuit. | |
Fault: 20.7 (1407hex | 5127dec) Description: Internal hardware fault | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Fault detected in the device hardware. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the device. | |
Fault: 20.8 (1408hex | 5128dec) Description: Fan – warning | ||
|---|---|---|
| Response: Warning with self-reset | |
Cause | Measure | |
The fan function is impaired. | – Check fan for dirt. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Fault: 20.9 (1409hex | 5129dec) Description: Fan – fault | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The fan is defective. | Contact SEW‑EURODRIVE Service. | |
Fault: 20.10 (140Ahex | 5130dec) Description: Fan – supply voltage fault | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The supply voltage of the fan is not present. | Contact SEW‑EURODRIVE Service. | |
Fault: 20.11 (140Bhex | 5131dec) Description: STO – switching delay | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Switching delay between STO signals F-STO_P1 and F-STO_P2. | – Check the STO wiring. – Make sure that both STO signals are switched to low level. – Acknowledge the fault. | |
Fault: 20.21 (1415hex | 5141dec) Description: External 24 V backup voltage missing | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
In the current configuration, the device is only fully functional with external backup voltage. | Connect backup voltage and energize. | |
Fault: 20.23 (1417hex | 5143dec) Description: Temperature detection in power section faulty | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Fault detected in the device hardware. Power section does not provide temperature data. | – Acknowledge the fault. – Contact SEW‑EURODRIVE Service. | |