Technical data

Line choke

Unit

ND0250-201

Part number

18001424

Nominal line voltage (according to EN 50160) Uline

V

1 × AC 200 – 240

Line frequency fline

Hz

50 – 60 ±5%

Nominal current IN

A

25

Nominal inductance

mH

1.17

Nominal power loss

W

27

Ambient temperature ϑamb

°C

-10 – 40
Derating at ambient temperature > 40 °C: -3% IN/K up to maximum 60 °C

Connection contact
L1/L2/L3 – L1'/L2'/L3'

Screw terminal

Cross section
L1/L2/L3 – L1'/L2'/L3'

mm2

0.2 – 16

Tightening torque
L1/L2/L3 – L1'/L2'/L3'

Nm

1.2 – 2

PE connection contact

mm

Connection lug for tab connector 6.3 × 0.8

Degree of protection according to EN 60529

 

IPXXA

Mass

kg

1.5