Control via terminals
Analog setpoints and fixed setpoints can be used for control via terminals. If no MOVIKIT® has been loaded ex-works, the source is set to "No source" under "Setpoints/basic setting" and the inverter can be controlled via terminals. The following default setting/factory setting applies here:
- Digital inputs
- DI00: Output stage enable (DI00 is not led out to terminal X20 and therefore cannot be used)
- DI01: FCB05 – Fixed setpoint, positive direction of rotation
- DI02: FCB05 – Fixed setpoint, negative direction of rotation
- DI03: Fixed speed setpoint bit 0
- DI04: Fixed speed setpoint bit 1
- DI05: Error reset
- DI06: no function
- Configurable digital inputs or digital outputs
- DIO01: No function
- DIO02: No function
- Digital outputs
- DB00: Brake output (fixed function)
- DOR: No function
- Analog input AI1
- If no "Fixed speed setpoint bit.." digital input is selected, analog input AI1 is taken over as the speed setpoint source. The set numerator or denominator scaling in user units applies.
- Default: Speed setpoint (user units) = AI1 value × 15/100
- Configurable analog input or analog output AIO1
- AIO1: No function