Roller drives, gearmotors, holding rollers

ECR- roller drive

ECG- gearmotor

ECR- holding roller

IA2M

A2M

A4M

HA2M

24 V

24 V

48 V

DC 24 V for brake

40 W / 2.5 A

40 W / 2.5 A

65 W / 1.9 A

200 mA

  • Integrated commutation electronics
  • Operating modes: Analog (0..10 V), IO-Link
  • Connection to third-party motor control modules, such as ASi motor modules

 

Description: ECR-IA2M roller drive

Technical data: Technical data of the ECR roller drive

Dimension drawings: Dimension sheets ECR roller drive

 

Description: ECG-IA2M gearmotor

Technical data: Technical data of the ECG gearmotor

Dimension drawings: Dimension sheet ECG gearmotor

  • External commutation electronics
  • High overload capacity
  • Optionally with integrated brake at 24 V
  • Connection to ECC-DFC or ECC-DBC

 

Description: ECR-A.M. roller drive

Technical data: Technical data of the ECR roller drive

Dimension drawings: Dimension sheets ECR roller drive

 

Description: ECG-A.M gearmotor

Technical data: Technical data of the ECG gearmotor

Dimension drawings: Dimension sheet ECG gearmotor

  • Roller with electromagnetic spring-loaded brake
  • Gear unit ratio i=18:1
  • Holding torque 4.5 Nm
  • Can be used in combination with ECR- roller drive for inclining tracks
  • Connection to ECC-DFC (motor port) or external I/O module

 

 

Description: ECR-HA2M holding roller

Technical data: Technical data of the ECR roller drive

Dimension drawings: Dimension sheets ECR roller drive