Overview of parameters
The following table shows an overview of all adjustable parameters of the fieldbus controllers. Detailed parameter descriptions are provided in chapter Advanced parameter description.
If you perform parameterization in the fieldbus master, setting parameters is different from entering parameters in the ECShell engineering software. The differing values are placed in square brackets [value] in the following table.
Main menu | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
Current limitation | Motor current limitation | DFC-24: 3 – 5 – 7.2 A DFC-48: 1.7 – 2 – 2.5 – 3.5 – 4 A |
Brake mode | Brake mode |
|
Speed | Speed | ECR: Vmin – VmaxRange of values depends on motor roller or gearmotor. ECG: nMin – nMax1) |
Acceleration | Accel | ECR: 0 – 30 – 10000 mm ECG: 0 – 30 – 10000 INC |
Deceleration | Decel | ECR: 0 – 30 – 10000 mm ECG: 0 – 30 – 10000 INC |
Direction of rotation | Reverse motor | CW, CCW |
ZPA mode | Mode |
|
Start deceleration | Train gap timer | 0 – 65 s |
T-zone acceptance time |
| 0 – 65 s |
Deactivate arrival error message | OptionsIn the options field in the bus master: When combining several functions, the function numbers [value] can be added. Example: Combination of functions "Deactivate arrival error message" and "Manual removal" → [2064] | activated [0], deactivated [16] |
Deactivate zone jam error | Options2) | activated [0], deactivated [32] |
Deactivate move clear function | Options2) | activated [0], deactivated [1] |
Deactivate arrival confirmation | Options2) | activated [0], deactivated [512] |
Manual removal | Options2) | activated [2048], deactivated [0] |
ZPA functions | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
Creep speed | Slow Down Speed | 20 – 100 %Of the parameter value speed/rotational speed |
Fast release time | Fast Release | 0 – 15 s |
Jam error tripping time | Jam Timers | 1 – 5 – 65 s |
Time move clear (time for self-remedy) | Jam Timers | 0 – 5 – 65535 s |
Unit coasting time |
| s or mm |
Overshooting | Run after product leaves | Unit s: 0 – 65 Unit mm: 0 – 65535 |
Sensor coasting forward | Forward Induct | Unit s: 0 – 65 Unit mm: 0 – 65535 |
Sensor coasting backward | Backward Induct | Unit s: 0 – 65 Unit mm: 0 – 65535 |
Sensor debouncing | Sensors debounce | 0 – 0.1 – 2 s |
Function PIN2 | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
Left PIN2 | Left Pin 2 options | Refer to chapter Left PIN2/right PIN2. |
Right PIN2 | Right Pin 2 options | |
FlexZone | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
FlexZone Timer |
| 0 – 50 – 65535 s |
Master/Slave | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
Master module | Belted | Upstream, downstream |
Sensors | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
Sensor inversion | Left/right pin 4 inverted | Activated, deactivated |
Merger | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
Receive zone (merge to ...) |
| Upstream, downstream |
Feed-in side (feed-in of ...) |
|
|
Priority |
|
|
Merger type |
| |
Acceptance time | 1 – 65535 ms | |
Send time | 1 – 65535 ms | |
Custom function | ||
|---|---|---|
Designation | Designation for parameterization via bus master | Range of values [Value] |
Undervoltage Control | Activated, deactivated | |
Overvoltage Control | Activated, deactivated | |
Current limitation | Activated, deactivated | |
LMDR current limit | 200 – 7000 mA | |
RMDR current limit | 200 – 7000 mA | |
LMDR add diameter | 1 – 5000 | |
RMDR add diameter | 1 – 5000 | |