Environmental condition
Limit value
Ambient temperature during operation
0 °C – +50 °C
Degree of protection
IP20
Maximum relative humidity
70% for temperatures up to 30 °C, linearly decreasing to 50% for 50 °C
Ambient temperature during storage
-40 °C – +85 °C
Vibration
Max. 2 g