Technical data of the ECC-DBC binary control
Designation | |||
|---|---|---|---|
| Type | ECDriveS® ECC-DBC-24-00 binary control
| |
Nominal voltage | DC 24 V | ||
Voltage range | 18 – 28 V | ||
Nominal current | 2.5 A | ||
Current consumption | ≈ 30 mA without motor roller | ||
Maximum overload capacity | 120 % for max. 1.5 s | ||
Integrated current limiting
| Maximum continuous current | 2.8 A | |
Maximum current error output | 100 mA | ||
50 mA | |||
Error output Short circuit protection | 150 mA | ||
Supported motor rollers
| ECR-A roller drives max. 120% overload | ||
ECG-A gearmotors max. 120% overload | |||
PWM frequency | 20 kHz | ||
Time delay Initialization | ≤ 20 ms at start
| ||
Time delay to startup of the motor | ≤ 5 ms | ||
Mass | Approx. 60 g | ||
Additional information
