Technical data of the ECC-DFC fieldbus controller
Designation | |||
|---|---|---|---|
| Type | ECDriveS® ECC-DFC-24-.. fieldbus control | ECDriveS® ECC-DFC-48-.. fieldbus control |
Nominal voltage | DC 24 V | DC 48 V | |
Voltage range | 18 – 28 V | 36 – 50 V (power) 18 – 50 V (logic) | |
Nominal current | 5 A with two drives | 3.2 A with two drives | |
Maximum overload capacity | 240 % for max. 60 s | ||
No-load loss electronics | ≤ 120 mA | ||
Additional information
