Controlling the frequency inverter with bits 0 - 2
If the frequency inverter was enabled at the terminals, it can be controlled with bits 0 - 2 for applications with speed feedback of the basic control block.
Bit 2: Enable/stop | |||||||||
Bit 1: Enable / rapid stop | |||||||||
Bit 0: Controller inhibit/enable | |||||||||
Priority | Control command: | Bit 2 | Bit 1 | Bit 0 | |||||
High | . | Controller inhibit: | X | X | 1 | e.g. 01hex, 03hex, 05hex, 07hex, | |||
. | |||||||||
. | Rapid stop: | X | 0 | 0 | e.g. 00hex, 04hex | ||||
. | |||||||||
. | Stop: | 0 | 1 | 0 | e.g. 02hex | ||||
. | |||||||||
Low | . | Enable: | 1 | 1 | 0 | 06hex | |||
X = irrelevant | |||||||||
Additional information