Sizes 4 / 5

Two touch guards with 8 retaining screws are supplied as standard with MOVITRAC® B sizes 4 and 5.

Install the touch guard on both covers of the power section terminals.

188886667

[1]

Cover

[2]

Connection plate

[3]

Screen (only for size 4)

 

MOVITRAC® B units of size 4 and 5 can only achieve degree of protection IP10 when the following conditions are met:

  • Touch guard is fully installed
  • The shrink tubing is installed on all power section terminals (X1, X2, X3, X4)

INFORMATION

If the above conditions are not met, MOVITRAC® B inverters of size 4 and 5 have degree of protection IP00.