Required cross sections
- Supply system lead: Cross section according to rated input current Iline at rated load
- Motor lead: Cross section according to rated output current IN
- Electronics
cables: Max. 1.5 mm2 (AWG16)
without conductor end sleevesNever mount finely stranded
cables without conductor end sleeves.
- Max. 1.0 mm2 (AWG17) with conductor end sleeves