Information messages

Information messages on the DBG60B (ca. 2 s in duration) or in MOVITOOLS® MotionStudio (message that can be acknowledged):

No.

Text DBG60B/MotionStudio

Description

1

ILLEGAL INDEX

Index addressed via interface not available.

2

NOT IMPLEMENT.

  • Attempt to execute a non-implemented function.
  • An incorrect communication service has been selected.
  • Manual operation selected via invalid interface (e.g. fieldbus).

3

READ ONLY VALUE

Attempt to edit a read-only value.

4

PARAM. INHIBITED

Parameter lock P 803 = "ON", parameter cannot be altered.

5

SETUP ACTIVE

Attempt to alter parameters during active factory setting.

6

VALUE TOO HIGH

Attempt to enter a value that is too high.

7

VALUE TOO LOW

Attempt to enter a value that is too low.

8

REQ. CARD MISSING

The option card required for the selected function is missing.

10

ONLY VIA ST1

Manual mode must be completed using X13:ST11/ST12 (RS485).

11

ONLY TERMINAL

Manual operation must be exited via TERMINAL (DBG60B or USB11/UWS21B).

12

NO ACCESS

Access to selected parameter denied.

13

REG. INHIBIT MISSING

Set terminal DIØØ "/Controller inhibit" = "0" for the selected function.

14

INVALID VALUE

Attempt to enter an invalid value.

16

PARAM. NOT SAVED

Overflow of EEPROM buffer, e.g. through cyclic write access. Parameter not stored in non-volatile EEPROM.

17

INVERTER ENABLED

  • Parameter to be changed can only be set in the state "CONTROLLER INHIBIT".
  • You tried to change to manual mode during live operation.