Manual operation with FBG11B setpoint adjuster
FBG11B setpoint adjuster
of the keypad (local manual mode): LED
flashes.
The only relevant parameters in "FBG setpoint adjuster" operating mode are:
- P122 Direction of rotation FBG manual operation
- RUN key and STOP/RESET key
- Setpoint adjuster (potentiometer)
When the FBG setpoint adjuster is activated, the symbol flashes.
You limit the smallest speed with P301 Minimum speed and the largest speed with the nmax symbol.
After an error, a reset can be performed using the STOP/RESET button via the terminal or the interface. After a reset, the "manual setpoint adjuster" operating mode will be active again. The drive remains stopped.
The Stop display flashes to indicate
that you have to re-enable the drive via the RUN key.
The parameter P760 Locking RUN/STOP keys does not have any effect in "manual setpoint adjuster" operating mode.
Removing the FBG11B keypad will trigger a stop response.