Connections of TES31A
X2337 | Load connection TLS |
X5102_1 | Digital inputs – power section |
X5102_2 | Digital outputs – power section |
X5509 | Input for safety function SAFS - Safe AC Field Stop |
X5122 | Synchronization signal MOVITRANS® – input |
X5121 | Synchronization signal MOVITRANS® – output |
X4108 | CAN system bus – input (system bus 1) |
X4101 | CAN system bus – output (system bus 1) |
X1201 | AC 400 V input |
PE | Ground connection |