Connection cable of CAN bus

Cable

Length/installation type

Component

Standard lengths:

1 m: Part number: 13237748

2 m: Part number: 13237756

3 m: Part number: 13286315

4 m: Part number: 13286323

5 m: Part number: 13286331

10 m: Part number: 13286358

15 m: Part number: 13286366

Order-specific lengths:

1.5 m: Part number: 13286293

2.5 m: Part number: 13286307

Cable design: ((1X2X0.2)+(1X2X0.32)+1X0.32)

M12, male, A-coded ↔ M12, female, A-coded

Fixed length