X5509: Safe AC field stop (SAFS) - input

This connection is marked with a yellow ring.

INFORMATION

Jumper this connection only if the product will not perform any safety functions according to EN ISO 13849-1.

Function

Input for safety function SAFS

Connection type

M12, 5-pin, female, A-coded

Connection diagram

Assignment

Contact

Function

1

+24V

Output (DC +24 V) supply of F_SAFS_P

2

F_SAFS_M

Input (DC 0 V) for safe AC field stop

3

0V24

DC 0 V reference potential

4

F_SAFS_P

Input (DC +24 V) for safe AC field stop

5

res.

Reserved