PE connection

As an example, the following figure shows the PE connection with two supply units connected in parallel.

[A]

Protective earth (equipotential bonding cable) 10 mm2

[B]

Protective earth 6 mm2

[1]

Control cabinet

[2]

Terminal strip AC 400 V

[3]

Equipotential bonding rail

[4]

Supply line

[5]

Connection position for ground connection

[6]

Load cable

[7]

TLS line cable