Setting the parameters
Activating single-point synchronization means that some parameters can no longer be set to their full extent.
The device behavior changes in comparison to the device behavior described in the associated "MOVITRANS® line TES31A Decentralized Supply Unit" operating instructions.
Index | Parameter | Settings/restrictions | ||
|---|---|---|---|---|
Dec | Hex | Sub | ||
8335 | 208E | 0 | Binary input DI01 | Synchronization: Ready signal (fixed setting) |
8350 | 209E | 0 | Digital output DO01 | Synchronization: Ready signal (fixed setting) |
8843 | 228B | 0 | Digital output DO00 | Output stage on (fixed setting) |
8461 | 210D | 0 | Setpoint source | Master: All sources except for SBus2 can be set. Slave: Setting blocked. |
8462 | 210E | 0 | Control source | Master: All sources except for SBus2 can be set. Slave: Terminals and SBUS1 are adjustable. |
10235 | 27F9 | 1 | "DC link undervoltage" fault response | Inhibit output stage (fixed setting) |
10244 | 2804 | 1 | "Sync timeout" fault response | Inhibit output stage (fixed setting) |
9729 | 2601 | 4 | "Line phase failure" fault response | Inhibit output stage (fixed setting) |
10538 | 292 A | 100 | Operating mode | Current control (fixed setting) |
10232 | 27F8 | 27 | Ramp time T00 | Master: Do not set ramps to under 500 ms. Slave: Setting is ignored. |
10232 | 27F8 | 28 | Ramp time T01 | Master: Do not set ramps to under 500 ms. Slave: Setting is ignored. |
10232 | 27F8 | 29 | Ramp time T10 | Master: Do not set ramps to under 500 ms. Slave: Setting is ignored. |
10232 | 27F8 | 30 | Ramp time T11 | Master: Do not set ramps to under 500 ms. Slave: Setting is ignored. |
8594 | 2192 | 0 | Factory settings | In contrast to the conventional unit behavior, when performing factory settings with the setting "Basic initialization" or "Standard" a station configured as "SP slave" is also given its configuration. If the station was previously configured as "SP master", it is configured as an "SP slave" after the factory setting. The desired setting must therefore be adjusted accordingly. |
10422 | 28B6 | 1 | Sync phase angle | Setting range restricted to 0° - 10° (increasing) and 360° - 350° (decreasing). |
Function | Comments |
|---|---|
Control word | For all slave stations, the control word is subject to the restriction that only the Bit 6 can be used as a fault reset bit. All other commands are ignored in the configuration as a slave. For more information on the control word, refer to the "MOVITRANS® line TES31A Decentralized Supply Unit" operating instructions. |
Technology function | Modify this only after consultation with SEW-EURODRIVE. |