OSS21C function module
LED RUN | LED MF | Meaning | |
|---|---|---|---|
| Lights up green | Does not light up | BUS communication is OK Module status is OK |
Lights up green | Lights up | BUS communication is OK Module status reports error | |
Does not light up | Lights up | BUS communication not possible Module status reports error | |
Does not light up | Does not light up | BUS supply voltage error | |
XNot relevant | Flashing | Configuration error |
| LED | Status | Meaning |
|---|---|---|---|
| PWR |
| Module is not in the "Switched on" and "Operation enabled" states |
Flashing | Module is in the "Switched on" state | ||
| Module is in the "Operation enabled" state | ||
SP
|
| Speed setpoint is 0 | |
| Speed setpoint is >0 | ||
ERR
| Off | No error | |
Flashing | Warning: 0x80 | ||
| Error: 0x08 | ||
MV
|
| Error: motor power supply | |
Flashing | Warning: motor power supply | ||
| Motor power supply ok | ||
DI 1
|
| Digital input 1 has signal "0" | |
| Digital input 1 has signal "1" | ||
DI 2
|
| Digital input 2 has signal "0" | |
Lights up | Digital input 2 has signal "1" | ||
DI 3
| Off | Digital input 3 has signal "0" | |
Lights up | Digital input 3 has signal "1" | ||
DO
| Off | Digital input has signal "0" | |
Lights up | Digital input has signal "1" |
