Technical data of EtherNet/IP™, Modbus TCP interface
EtherNet/IP™, Modbus TCP | |
|---|---|
Manufacturer ID | 013Bhex |
Device ID | 19hex |
Connection technology | M12 plug connector/mini IO plug connector |
Supported baud rate | 100 MBd/10 MBd (full duplex, half duplex) |
Application protocols | EtherNet/IP™, Modbus TCP, HTTP, SNMP, DHCP, SEW Application Services |
Port numbers used | 67/68, 80, 161, 310, 502, 2222, 44818 |
Media redundancy (DLR) | Yes |
Application profiles | CIP Safety™ |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length (from switch to switch) | 100 m |
EDS file name |
|