Speed class 2000 min-1
The following table shows the available assignment variants of MOVIMOT® advanced with energy-efficient motor DR2C..:
Motor type | Decentralized inverter (electronics cover) | |||||
---|---|---|---|---|---|---|
| Size 1 | Size 1 | ||||
IN | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | |
0020 | 0025 | 0032 | 0040 | 0055 | ||
DR2C71MS..A4 | Ma | 3.7 Nm | 4.3 Nm |
|
|
|
DR2C71M..A4 |
| 5.1 Nm | 6.3 Nm | 6.7 Nm |
| |
DR2C80MK..A4 |
|
|
| 7.8 Nm | 9.0 Nm | |
DR2C80M..A4 |
|
|
|
| 11.6 Nm |
Motor type | Decentralized inverter (electronics cover) | ||||
---|---|---|---|---|---|
| Size 2
| Size 2
| |||
IN | 7.0 A | 9.5 A | 12.5 A | 16.0 A | |
0070 | 0095 | 0125 | 0160 | ||
DR2C90S..A6 | Ma | 14.5 Nm | 19.5 Nm |
|
|
DR2C90L..A6 |
|
| 25.0 Nm |
| |
DR2C100LS..A6 |
|
|
| 30.0 Nm | |
DR2C100L..A6 |
|
|
| 32.5 Nm |