Speed class 3000 min-1
The following table shows the available assignment variants of MOVIMOT® advanced with energy-efficient motor DR2C..:
Motor type | Decentralized inverter (electronics cover) | |||||
---|---|---|---|---|---|---|
| Size 1 | Size 1 | ||||
IN | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | |
0020 | 0025 | 0032 | 0040 | 0055 | ||
DR2C71MS..A4 | Ma |
|
| 4.3 Nm |
|
|
DR2C71M..A4 |
|
|
| 5.4 Nm | 6.7 Nm | |
DR2C80MK..A4 |
|
|
|
| 7.2 Nm |
Motor type | Decentralized inverter (electronics cover) | ||||
---|---|---|---|---|---|
| Size 2
| Size 2
| |||
IN | 7.0 A | 9.5 A | 12.5 A | 16.0 A | |
0070 | 0095 | 0125 | 0160 | ||
DR2C90S..A6 | Ma | 9.5 Nm | 13.0 Nm | 17.5 Nm | 19.5 Nm |
DR2C90L..A6 |
|
|
| 23.5 Nm |