Connection cables
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE: 28114345 | HELUKABEL® | Variable
| 5 × 2.5 mm2 / DC 60 V | |||
M12, 5‑pin, L‑coded, female |
| M12, 5‑pin, L‑coded, male | ||||
CE: 28117751 | HELUKABEL® | Variable
| 5 × 2.5 mm2 / DC 60 V | |||
Open |
| M12, 5‑pin, L‑coded, male | ||||
CE/UL: 28114353 | HELUKABEL® | Variable
| 5 × 2.5 mm2 / DC 60 V | |||
M12, 5‑pin, L‑coded, female |
| M12, 5‑pin, L‑coded, male | ||||
CE/UL: 28117778 | HELUKABEL® | Variable
| 5 × 2.5 mm2 / DC 60 V | |||
Open |
| M12, 5‑pin, L‑coded, male | ||||

