Contact-equipped sensors (two-channel)
A two-channel sensor with contacts is connected via the sensor supply F-SS0 and F-SS1. Note the detailed assignment of the safe digital inputs (F-DI..) to the sensor supply F-SS0 and F-SS1 in chapter "Terminal assignment".
Settings in the "Assist CS.." parameterization tool:
- Choose the two-channel connection type.
- Activate or deactivate crossfault monitoring and pulsed sensor voltage supply, depending on the safety requirements.
The following figure shows the MOVISAFE® CS..A safety option with two-channel sensors with contacts in the connection variants "non-equivalent" and "equivalent":

[1] | Two-channel contact-equipped sensor in "non-equivalent" connection variant |
[2] | Two-channel contact-equipped sensor in "equivalent" connection variant |
Operation with activated crossfault monitoring
The following errors are detected:
- Crossfault between every digital input line F-DI.. and a 24 V supply voltage.
- Crossfault between a digital input line F-DIx and another digital input line F-DIy, which is assigned to another sensor supply, if at least the associated switch contact of the other digital input F-DIy is closed.
- Crossfault between a digital input line F-DI.. and a sensor supply line not assigned to the input F-DI..
- Crossfault between a sensor supply line F-SS.. and a 24 V supply voltage if the digital input F-DI.. is assigned to the sensor supply and the switch contact belonging to F-DI.. is closed.
- Crossfault between the sensor supply lines F-SS.. themselves if the switch contact belonging to the digital input F-DI.. is closed.
Operation without crossfault monitoring
When using a two-channel, non-equivalent-switching sensor, the MOVISAFE® CS..A safety option can detect a crossfault between the two digital inputs of an input pair.

WARNING

The MOVISAFE® CS..A safety option cannot detect a short circuit between an F-SS.. sensor supply and an associated safe digital input F-DI.. (sensor jumpered).
Severe or fatal injuries.
- Make sure that a short circuit between the sensor supply F-SS.. and an associated safe digital input F-DI.. is not possible.

WARNING

If crossfault monitoring is deactivated and a two-channel, equivalent-switching sensor is used, the MOVISAFE® CS..A safety option cannot detect crossfaults in the cabling.
Severe or fatal injuries.
- Make sure that crossfaults are not possible at the safe digital inputs F-DI..
INFORMATION
