28128435, 28135369
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28128435, 28135369 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end, | Motor connection depending | Assembled plug connector | |||||||
Without | 3-wire (E.g. BE/BZ | 2-wire brake DC 24 V (E.g. BK/BP |
| ||||||
Conductor color/ | Identification | Assembly | Description | Signal | Contact | ||||
Black 1.5 mm2 2.5 mm2 | U1 | Not prefabricated | Motor connection, phase U | U | A | ||||
Black 1.5 mm2 2.5 mm2 | V2 | Not prefabricated | Motor connection, phase V | V | B | ||||
Black 1.5 mm2 2.5 mm2 | W3 | Not prefabricated | Motor connection, phase W | W | C | ||||
Black 1.0 mm2 | 1 | Not prefabricated | ReservedReserved wires must be isolated and fixed in the connection box. | Brake 13 | Brake+ | Brake 13 | D | ||
Black 1.0 mm2 | 2 | Not prefabricated | ReservedReserved wires must be isolated and fixed in the connection box. | Brake 14 (white) | Accelerator coil | Brake 14 | E | ||
Black 1.0 mm2 | 3 | Not prefabricated | ReservedReserved wires must be isolated and fixed in the connection box. | Brake 15 (blue) | Brake | Brake 15 | F | ||
Green/yellow 2.5 mm2 | – | Not prefabricated | Protective earth connection | PE | PE | ||||
Pink 0.34 mm2 | 4 | Not prefabricated | Temperature sensor+ connection | Temp+ | 1 | ||||
– | – | – | – | res. | 2 | ||||
Gray 0.34 mm2 | 5 | Not prefabricated | Temperature sensor- connection | Temp- | 3 | ||||
