Terminals X2_A for motor, brake and temperature sensor
Observe the permitted cable cross sections for installation:
Terminals X2_A | Without | With |
|---|---|---|
Connection cross section | 0.08 mm2 to 2.5 mm2 | 0.25 mm2 to 2.5 mm2 |
Stripping length | 8 mm – 9 mm | |
Observe the permitted cable cross sections for installation:
Terminals X2_A | Without | With |
|---|---|---|
Connection cross section | 0.08 mm2 to 2.5 mm2 | 0.25 mm2 to 2.5 mm2 |
Stripping length | 8 mm – 9 mm | |